NEW

TX7164

ACTIVE

TX7164

ACTIVE

Product details

There are no parameters available for this product.
— (—) — See data sheet
  • Transmitter supports:
    • 64-channel 3-level pulser and active transmit/ receive (T/R) switch
  • 3-level pulser:
    • Maximum output voltage: ±100V
    • Minimum output voltage: ±1V
    • Maximum output current: 0.5A
    • Maximum clamp current: 0.75A
    • True return to zero to discharge output to ground
    • Second harmonic of –40dBc at 2.5MHz
    • –3dB Bandwidth with 400Ω || 125pF load
      • 11MHz for a ±100V supply
    • Very low receive power: 0.1 mW/ch
  • Active transmit/receive (T/R) switch with:
    • Turn on resistance of 21Ω
    • Turn on and Turn off time: 100ns
    • Transient glitch: 10mVPP
  • On-chip beam former with:
    • Channel based T/R switch on and off controls
    • Delay resolution: half beamformer clock period, minimum 2.5ns
    • Maximum delay: 214 beamformer clock period
    • Maximum beamformer clockspeed: 200MHz
    • On-Chip RAM for pattern and delay profile
    • One 512 × 32 memory to store beam-former pattern and delay for a group of 4 channels
    • Global repeat feature present, enabling long duration patterns
  • High-speed (400MHz maximum), 2-lane LVDS serial programming interface.
    • Low programming time: ≈1 us for delay profile update
    • 32-bit Checksum to detect wrong SPI writes
  • Supports CMOS serial programming interface (50MHz maximum)
  • High reliability features:
    • Internal temperature sensor and automatic thermal shutdown
    • No specific power sequencing requirement
    • Error flag register to detect faulty conditions
    • Integrated passives for the floating supplies and bias voltages
    • Small package: FC-BGA-196 (12mm × 12mm) with 0.8mm pitch
  • Transmitter supports:
    • 64-channel 3-level pulser and active transmit/ receive (T/R) switch
  • 3-level pulser:
    • Maximum output voltage: ±100V
    • Minimum output voltage: ±1V
    • Maximum output current: 0.5A
    • Maximum clamp current: 0.75A
    • True return to zero to discharge output to ground
    • Second harmonic of –40dBc at 2.5MHz
    • –3dB Bandwidth with 400Ω || 125pF load
      • 11MHz for a ±100V supply
    • Very low receive power: 0.1 mW/ch
  • Active transmit/receive (T/R) switch with:
    • Turn on resistance of 21Ω
    • Turn on and Turn off time: 100ns
    • Transient glitch: 10mVPP
  • On-chip beam former with:
    • Channel based T/R switch on and off controls
    • Delay resolution: half beamformer clock period, minimum 2.5ns
    • Maximum delay: 214 beamformer clock period
    • Maximum beamformer clockspeed: 200MHz
    • On-Chip RAM for pattern and delay profile
    • One 512 × 32 memory to store beam-former pattern and delay for a group of 4 channels
    • Global repeat feature present, enabling long duration patterns
  • High-speed (400MHz maximum), 2-lane LVDS serial programming interface.
    • Low programming time: ≈1 us for delay profile update
    • 32-bit Checksum to detect wrong SPI writes
  • Supports CMOS serial programming interface (50MHz maximum)
  • High reliability features:
    • Internal temperature sensor and automatic thermal shutdown
    • No specific power sequencing requirement
    • Error flag register to detect faulty conditions
    • Integrated passives for the floating supplies and bias voltages
    • Small package: FC-BGA-196 (12mm × 12mm) with 0.8mm pitch

TX7164 is a highly integrated, high-performance transmitter device for ultrasound imaging system. The device has total 64 pulser circuits, 64 transmit/ receive switches (referred as T/R or TR switches) and supports on-chip beamformer (TxBF). The device also integrates on-chip floating power supplies that reduce the number of required high voltage power supplies.

TX7164 has a pulser circuit that generates three-level high voltage pulses (up to ±100V) that is used to excite multiple channels of an ultrasound transducer. The device supports total 64 outputs. The maximum output current is 0.5A.

Device can be used as a transmitter design resource for many applications like ultrasound imaging, non-destructive testing, SONAR, LIDAR, marine navigation system, brain imaging systems and so on.

TX7164 is a highly integrated, high-performance transmitter device for ultrasound imaging system. The device has total 64 pulser circuits, 64 transmit/ receive switches (referred as T/R or TR switches) and supports on-chip beamformer (TxBF). The device also integrates on-chip floating power supplies that reduce the number of required high voltage power supplies.

TX7164 has a pulser circuit that generates three-level high voltage pulses (up to ±100V) that is used to excite multiple channels of an ultrasound transducer. The device supports total 64 outputs. The maximum output current is 0.5A.

Device can be used as a transmitter design resource for many applications like ultrasound imaging, non-destructive testing, SONAR, LIDAR, marine navigation system, brain imaging systems and so on.

There are no details available for this product.
Download View video with transcript Video

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Driver or library

TX7164-DESIGN — TX7164 design resources

The full data sheet and other design resources for this device are available here
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
— (—) —

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos