SLVT222 October   2025

 

  1.   1
  2.   Description
  3.   Resources
  4.   Features
  5.   Applications
  6.   6
  7. 1Test Prerequisites
    1. 1.1 Voltage and Current Requirements
    2. 1.2 Required Equipment
    3. 1.3 Dimensions
  8. 2Testing and Results
    1. 2.1 Efficiency Graphs
    2. 2.2 Efficiency Data
    3. 2.3 Thermal Images
    4. 2.4 Bode Plots
  9. 3Waveforms
    1. 3.1 Switch Node Waveforms
  10.   Trademarks

Description

This bidirectional flyback reference design can handle bus voltages of 18V to 36V and single cell battery of 3V to 4.2V. The charge current is limited to 5A. While in the charging state, the bus voltage can input 18V to 36V and output up to 4.2A at 5A charge current. There are external constant current and constant voltage (CC/CV) loops on the battery side to maintain that the battery gets properly charged to the battery voltage. In discharge mode, the single cell battery (3V to 4.2V) becomes the input and outputs 27.5V on the Vbus. The input current from the battery is limited to 5A using a separate external CC loop. The bus voltage output side also has a CV loop that verifies that the bus voltage is regulated to 27.5Vout.