SLVT222 October 2025
| Parameter | Specifications |
|---|---|
| Input voltage range | 18V to 36V |
| Output voltage and current | 3Vto 4.2V at 5A |
| Switching frequency | 250kHz |
| Isolation | Yes |
| Parameter | Specifications |
|---|---|
| Input voltage range | 3V to 4.2V |
| Output voltage and current | 26.5V at 5A (input current limited) |
| Switching frequency | 250kHz |
| Isolation | Yes |