SLVT225
October 2025
1
Description
Resources
Features
Applications
6
1
Test Prerequisites
1.1
Voltage and Current Requirements
1.2
Dimensions
2
Testing and Results
2.1
Efficiency
2.2
Loss
2.3
Load Regulation
2.4
Frequency Fold-Back Behavior
2.5
Line Regulation with 3A Output Current
2.6
Thermal Images
2.6.1
Top Side
2.6.2
Bottom Side
2.7
Bode Plots
3
Waveforms
3.1
Switching
3.2
Output Voltage Ripple
3.3
Input Voltage Ripple
3.3.1
Measured on J9
3.3.2
Measured on D4
3.4
Load Transients
3.5
Start-Up Sequence (3A Output Current)
3.6
Shutdown Sequence (3A Output Current)
Trademarks
3.4
Load Transients
The electronic load switches from 1.5A to 3A with a frequency of 600Hz.
Figure 3-5
Load Transient
Upper waveform: Output voltage [scale: 50mV / div; 200µs / div; 20MHz bandwidth]
Lower waveform: Output Current [scale: 1A / div; 200µs / div; 20MHz bandwidth]