SLVT225
October 2025
1
Description
Resources
Features
Applications
6
1
Test Prerequisites
1.1
Voltage and Current Requirements
1.2
Dimensions
2
Testing and Results
2.1
Efficiency
2.2
Loss
2.3
Load Regulation
2.4
Frequency Fold-Back Behavior
2.5
Line Regulation with 3A Output Current
2.6
Thermal Images
2.6.1
Top Side
2.6.2
Bottom Side
2.7
Bode Plots
3
Waveforms
3.1
Switching
3.2
Output Voltage Ripple
3.3
Input Voltage Ripple
3.3.1
Measured on J9
3.3.2
Measured on D4
3.4
Load Transients
3.5
Start-Up Sequence (3A Output Current)
3.6
Shutdown Sequence (3A Output Current)
Trademarks
1.1
Voltage and Current Requirements
Table 1-1 Voltage and Current Requirements
Parameter
Specifications
Input Voltage Range
19.2V to 28.8V
Output Voltage
5V
Maximum Output Current
3A
Topology
Buck