SLVT242 March   2026

 

  1.   1
  2.   Description
  3.   Resources
  4.   Features
  5.   Applications
  6.   6

Features

  • 12V battery system
  • Dual port USB PD charging using a single DCDC
  • Supports power management up to 60W
  • Small form factor of 45mm × 35mm