SLVT242 March   2026

 

  1.   1
  2.   Description
  3.   Resources
  4.   Features
  5.   Applications
  6.   6

Description

This reference design is a 60W automotive charger for dual USB Type-C® and USB power delivery (PD) port. The board input is a 12V battery. The design uses single buck-boost converter TPS55x89-Q1 for dual-port power supply which reduces the BOM cost, TPS2674x-Q1 is used as a dual USB Type-C PD controller.