SLVT245
April 2026
1
Description
Resources
Features
Applications
1
Test Prerequisites
1.1
Voltage and Current Requirements
1.2
Required Equipment
1.3
Dimensions
2
Testing and Results
2.1
Efficiency Graphs
2.2
Efficiency Data
2.3
Thermal Images
3
Waveforms
3.1
Output Transitions
3.2
Output Voltage Ripple
Trademarks
Test Report
Automotive USB Power Delivery Reference Design with Two Ports 180W Maximum Each, 24V to 60V Input