SLVT245
April 2026
1
Description
Resources
Features
Applications
1
Test Prerequisites
1.1
Voltage and Current Requirements
1.2
Required Equipment
1.3
Dimensions
2
Testing and Results
2.1
Efficiency Graphs
2.2
Efficiency Data
2.3
Thermal Images
3
Waveforms
3.1
Output Transitions
3.2
Output Voltage Ripple
Trademarks
1.1
Voltage and Current Requirements
Table 1-1 Voltage and Current Requirements
Parameter
Specifications
Input voltage range
24V to 60V
Output voltage and current
5V/9V/12V/15V at 3A or 20V/28V/36V at 5A
Switching frequency
200kHz
Isolation
no