SLVT245
April 2026
1
Description
Resources
Features
Applications
1
Test Prerequisites
1.1
Voltage and Current Requirements
1.2
Required Equipment
1.3
Dimensions
2
Testing and Results
2.1
Efficiency Graphs
2.2
Efficiency Data
2.3
Thermal Images
3
Waveforms
3.1
Output Transitions
3.2
Output Voltage Ripple
Trademarks
1.2
Required Equipment
E-load
Power supply, adjustable, 0V to 60V and 8A minimum
USB dongle and USB breakout board
Oscilloscope and HV probes
Digital multimeters
Programming header connectors for USB-PD controller