SLVT249 May   2026

 

  1.   1
  2.   Description
  3.   Resources
  4.   Features
  5.   Applications
  6.   6
  7. 1Test Prerequisites
    1. 1.1 Voltage and Current Requirements
    2. 1.2 Safety Warning
    3. 1.3 Dimensions
    4. 1.4 Test Setup
  8. 2Testing and Results
    1. 2.1 Efficiency Graphs
    2. 2.2 Efficiency Data
    3. 2.3 Thermal Images
      1. 2.3.1 PFC Stage
      2. 2.3.2 Thermal Image of System LLC Stage
      3. 2.3.3 Thermal Image of Backlight LLC Stage
    4. 2.4 PF Value
  9. 3Waveforms
    1. 3.1 Switching
      1. 3.1.1 PFC Switching waveform
      2. 3.1.2 System LLC Switching Waveform
      3. 3.1.3 Backlight Switching Waveform
    2. 3.2 Output Voltage Ripple
      1. 3.2.1 System LLC Output Ripple
      2. 3.2.2 Backlight LLC Output Ripple
    3. 3.3 Dynamic Response
      1. 3.3.1 Dynamic Response of the System LLC
      2. 3.3.2 Dynamic Response of the Backlight LLC
  10.   Trademarks

Voltage and Current Requirements

Table 1-1 Voltage and Current Requirements
Parameter Specifications
Input AC Voltage 90V to 265V
Input line frequency 50 to 60Hz
Output Voltage 1 at Powre_On is Low 7.5 to 9.5V
Output Current 1 at Powre_On is Low 0 to 50mA
Output Voltage 1 at Powre_On is High 12.5V
Output Current 1 at Powre_On is High 6A
Output Voltage 2 25V
Output Current 2 1.125A Peak 10.5A
Output Voltage 3 (Backlight) 18.38 to 22.5V
Output Current 3 (Backlight) 10A