SLVT249 May 2026
Output ripple of backlight LLC is shown in Figure 3-13 through Figure 3-15.
CH2 is output ripple and CH6 is output current.
Figure 3-13 Output Voltage at 18.28V-10A; The
Output Ripple is About 30mV
Figure 3-14 Output Voltage Ripple at 20V-10A; The
Output Ripple is 69mV
Figure 3-15 Output Voltage Ripple at 22.5V-10A.
Output Ripple is 227.7mV