SLVT250A June 2026 – August 2026
Short-circuit protection is shown in Figure 3-6. Converter is running at full load and output is shorted. Output drops to zero and converter attempts to restart indefinitely.
Figure 3-6 Short-Circuit ProtectionOver-power protection is shown in Figure 3-7. The output load is stepped from 1.5A to 3A and the converter reduces the output voltage to prevent excess power draw.
Figure 3-7 Over-Power Protection