- DC source
- USB-C PD source capable of 5V/3A, 9V/3A
- DC Electronic load
- Oscilloscope
- Infrared thermal camera
- Digital multimeter
External Power Supply or Power Accessory
Requirements:
- Nom Output Voltage: 5VDC or 9VDC
- Max Output Current: >3000mA
- Efficiency Level V
Note: TI recommends using an external power supply or power accessory
which complies with applicable regional safety standards such as (by example) UL, CSA, VDE,
CCC, PSE, and so on.