SLVT254 August 2026
This reference design is a high-conversion ratio flyback converter that steps up a 48V input to a regulated 960V output. The single stage design achieves less than 0.5% output ripple with minimal output capacitance used. LM5156 is used to implement the non-synchronous current-mode control design. RES60A500-Q1 scales the output voltage to a safe level for the pulse-width modulation (PWM) controller.