Table 1-1 provides a summary of the TPS74x01EVM-177 performance specifications. All
specifications are provided for an ambient temperature of 25°C.
Table 1-1 Typical Performance
Specification Summary
|
Condition |
Voltage Range (V) |
Current Range (mA) |
| Min |
Typ |
Max |
Min |
Typ |
Max |
| VBIAS
supply |
TPS74801EVM-177 (HPA177-001),
VIN = VBIAS, IOUT = 1.5
A |
2.83(1) |
5 |
5.5 |
|
5 |
|
| TPS74701EVM-177 (HPA177-002), VIN =
VBIAS, IOUT = 0.5 A |
2.7(1) |
5 |
5.5 |
|
5 |
|
| VIN supply |
TPS74801EVM-177 (HPA177-001),
VBIAS – VOUT ≥ 3.25 V, IOUT =
1.5 A |
1.395(1) |
|
5.5(2) |
|
|
1500 |
| TPS74701EVM-177 (HPA177-002),
VBIAS – VOUT ≥ 1.62 V, IOUT =
0.5 A |
1.35(1) |
|
5.5(2) |
|
|
500 |
| VOUT |
TPS74801EVM-177 (HPA177-001) |
1.17(3) |
1.20 |
1.23(3) |
|
|
1500(2) |
| VOUT |
TPS74701EVM-177 (HPA177-002) |
1.17(3) |
1.20 |
1.23(3) |
|
|
500(2) |
(1) This voltage is the minimum voltage to provide the maximum
output current in the table assuming the typical VBIAS voltage is
applied. Lower output currents are achievable with lower VIN and
VBIAS voltages. See the data sheet for VIN to
VOUT and VBIAS to VOUT dropout data.
(2) Linear regulator power dissipation is computed as P
D
= (V
IN – V
OUT) × I
OUT. As specified in the data
sheet, the regulator package has a finite power dissipation rating depending on
the ambient temperature, board type, and airflow. Using
any
V
IN
or
V
OUT voltages other than the typical voltages recommended in the
table or using the EVM in an environment with an ambient temperature higher than
25°C significantly reduces the maximum allowed output current. See the data
sheet for the regulator package thermal resistance data, and see the
Digital Designer's Guide to Linear Voltage Regulators and Thermal
Management application note for a full explanation.
(3) The EVM uses ±1% feedback resistors. Therefore, the EVM output
tolerance is the ±2% internal reference tolerance plus
2 × (1 – VREF/VOUT) ×
TOLFBRES = 2 × (1– 0.8 V/1.2 V) × ±1% = 0.67% or ±2.67%. Tighter
tolerance feedback resistors must be used for tighter output tolerance.