SLVU441B May 2011 – August 2021 TPS54622
Figure 2-7 shows the TPS54622EVM-012 output voltage ripple. The output current is the rated full load of 6 A and VIN = 12 V. The ripple voltage is measured directly across the output capacitors.
Figure 2-7 TPS54622EVM-012 Output Ripple