SLVU441B May 2011 – August 2021 TPS54622
The TPS54622 is designed to start up into a pre-biased output. The output voltage is not discharged to ground at the beginning of the slow-start sequence. Figure 2-11 shows the start-up waveform with the output voltage pre-biased to 1 V.
Figure 2-11 TPS54622EVM-012 Start Up Into Pre-Bias