SLVU483A October 2011 – June 2021 TPS62160 , TPS62170
Count | |||||||
---|---|---|---|---|---|---|---|
-001 | -002 | RefDes | Value | Description | Size | Part Number | MFR |
1 | 1 | C1 | 10 µF | Capacitor, Ceramic, 25V, X5R, 20% | 0805 | Std | Std |
1 | 1 | C2 | 22 µF | Capacitor, Ceramic, 6.3V, X5R, 20% | 0805 | Std | Std |
1 | 1 | C5 | 68 µF | Capacitor, Tantalum, 35V, 68uF, ±20% | 7361[V] | TPSV686M035R0150 | AVX |
1 | 1 | L1 | 2.2 µH | Inductor, SMT, 2.2 uH, 1.4A, 60-milliohm | 2.80 X 3.00 mm | VLF3012ST-2R2M1R4 | TDK |
1 | 1 | R1 | 1.21M | Resistor, Chip, 1/16W, 1% | 0603 | Std | Std |
1 | 1 | R2 | 383k | Resistor, Chip, 1/16W, 1% | 0603 | Std | Std |
1 | 1 | R3 | 100k | Resistor, Chip, 1/16W, 1% | 0603 | Std | Std |
1 | 0 | U1 | TPS62160DSG | IC, 17V 1A Buck Converter | 2 x 2 mm WSON | TPS62160DSG | TI |
0 | 1 | U1 | TPS62170DSG | IC, 17V 0.5A Buck Converter | 2 x 2 mm WSON | TPS62170DSG | TI |