SLVU483A October 2011 – June 2021 TPS62160 , TPS62170
Table 1-1 provides a summary of the TPS621x0EVM-627 performance specifications. All specifications are given for an ambient temperature of 25°C.
Specification | Test Conditions | Min | Typ | Max | Unit |
---|---|---|---|---|---|
Input Voltage | 3.7 | 17 | V | ||
Output Voltage | PWM Mode of Operation | 3.227 | 3.327 | 3.427 | V |
Output Current | TPS62160EVM-627 | 0 | 1000 | mA | |
TPS62170EVM-627 | 0 | 500 | mA | ||
Peak Efficiency | 93.1% | ||||
Soft-Start Time | 180 | µs |