SLVU719B
May 2012 – November 2021
TPS53819A
Trademarks
1
Description
1.1
Typical Applications
1.2
Features
2
Electrical Performance Specifications
3
Schematic
4
Test Setup
4.1
Test and Configuration Software
4.1.1
Description
4.1.2
Features
4.2
Test Equipment
4.3
Recommended Test Setup
4.3.1
Input Connections
4.3.2
Output Connections
4.3.3
Other Connections
4.4
List of Test Points
4.5
Jumper Configuration: Enable Selection
5
EVM Configuration Using the Fusion GUI
5.1
Configuration Procedure
5.2
Default Fusion GUI Screenshots and Description
6
Test Procedure
6.1
Line and Load Regulation and Efficiency Measurement Procedure
6.2
Control Loop Gain and Phase Measurement Procedure
6.3
Equipment Shutdown
7
Performance Data and Typical Characteristic Curves
7.1
Efficiency
7.2
Load Regulation
7.3
Line Regulation
7.4
fSW Versus Load
7.5
Bode Plot
7.6
Transient Response
7.7
Output Ripple
7.8
Switching Node
7.9
Turn-On Waveform
7.10
Turn-Off Waveform
7.11
Pre-bias Turn-On Waveform
7.12
Thermal Images
8
EVM Assembly Drawing and PCB layout
9
Bill of Materials
10
Revision History
6.1
Line and Load Regulation and Efficiency Measurement Procedure
Set up the EVM as described in
Section 4
and
Figure 4-3
.
Ensure the load is set to constant resistance mode and to sink 0 ADC.
Ensure the jumper provided in the EVM shorts on J2 before V
IN
is applied.
Increase V
IN
from 0 V to 12 V, using V1 to measure input voltage.
Remove the jumper on J3 to enable the controller.
Use V2 to measure V
OUT
voltage.
Vary Load from 0 ADC to 25 ADC. V
OUT
should remain in load regulation.
Vary V
IN
from 8 V to 14 V. V
OUT
should remain in line regulation.
Put the jumper on J3 to disable the controller.
Decrease the load to 0 A.
Decrease V
IN
to 0 V.