SLVUA03A December 2013 – May 2021 TPS65261-1
| Number | Function | Placement | Comment |
|---|---|---|---|
| JP1 | BUCK3 enable (EN3) | Connect EN3 to GND to disable VOUT3, connect EN3 to VIN through a 100-kΩ resistor to enable VOUT3; Leave open to enable VOUT3. | |
| JP2 | PGOOD pull-up | PGOOD pull-up resistor connected to the V7V; Leave the two pins un-connected set the pull-up voltage open; short the two pins set the pull-up voltage to be V7V. | On board V7V is 6.3 V when VIN is 12 V |
| JP3 | RESET pull-up | RESET pull-up resistor connected to the V7V; Leave the two pins un-connected set the pull-up voltage open; short the two pins set the pull-up voltage to be V7V. | On board V7V is 6.3 V when VIN is 12 V |
| JP4 | Mode | Power sequencing mode control pin. Connect this pin to GND to set power sequence with dedicated enable pin; Connect this pin to V7V set the power sequence with the pre-defined power up and power down sequence. | |
| JP31 | BUCK1 enable (EN1) | Connect EN1 to GND to disable VOUT1, connect EN1 to VIN through a 100-kΩ resistor to enable VOUT1; Leave open to enable VOUT1. | |
| JP32 | BUCK2 enable (EN2) | Connect EN2 to GND to disable VOUT2, connect EN2 to VIN through a 100-kΩ resistor to enable VOUT2; Leave open to enable VOUT2. |