SLVUA82B November 2014 – June 2021 TPS62134A , TPS62134B , TPS62134C , TPS62134D
Table 5-1 lists the BOM for this EVM.
| Count | Ref Des | Value | Description | Size | Part Number | MFR | |||
|---|---|---|---|---|---|---|---|---|---|
| PWR595-001 | PWR595-002 | PWR595-003 | PWR595-004 | ||||||
| 1 | 1 | 1 | 1 | C1 | 22uF | Capacitor, Ceramic, 25V, X5R, 20% | 0805 | GRM21BR61E226ME44 | Murata |
| 1 | 1 | 1 | 1 | C2 | 47uF | Capacitor, Ceramic, 6.3V, X5R, 20% | 0805 | GRM21BR60J476ME15 | Murata |
| 1 | 1 | 1 | 1 | C3 | 470pF | Capacitor, Ceramic, 50V, X7R, 10% | 0603 | GRM188R71H471KA01D | Murata |
| 1 | 1 | 1 | 1 | C10 | 100uF | Capacitor, Tantalum, 25V, ±10%, 100 mOhm | 7361 | TPSV107K025R0100 | AVX |
| 1 | 1 | 1 | 1 | L1 | 1uH | Inductor, Power, 5.4 A, 10.8 mOhm | 4 mm x 4 mm | XFL4020-102MEB | Coilcraft |
| 1 | 1 | 1 | 1 | R1 | 499k | Resistor, Chip, 1/16W, 1% | 0603 | STD | STD |
| 1 | 0 | 0 | 0 | U1 | TPS62134A | IC, 17-V Input, Step-down Converter with Low Power Mode Input for Intel Skylake Platform | 3 mm x 3 mm | TPS62134ARGT | TI |
| 0 | 1 | 0 | 0 | U1 | TPS62134B | IC, 17-V Input, Step-down Converter with Low Power Mode Input for Intel Skylake Platform | 3 mm x 3 mm | TPS62134BRGT | TI |
| 0 | 0 | 1 | 0 | U1 | TPS62134C | IC, 17-V Input, Step-down Converter with Low Power Mode Input for Intel Skylake Platform | 3 mm x 3 mm | TPS62134CRGT | TI |
| 0 | 0 | 0 | 1 | U1 | TPS62134D | IC, 17-V Input, Step-down Converter with Low Power Mode Input for Intel Skylake Platform | 3 mm x 3 mm | TPS62134DRGT | TI |
The TPS62134xEVM-595 may be populated with TPS62134x (U1) devices that do not contain the correct top side markings on the top of the device itself. These devices are still fully tested TPS62134x devices and meet the specified electrical characteristics of the data sheet.