SLVUAK3C February   2016  – May 2021 TPS82130 , TPS82140 , TPS82150

 

  1. 1Introduction
    1. 1.1 Performance Specification
    2. 1.2 Thermal Data
    3. 1.3 Modifications
      1. 1.3.1 Input and Output Capacitors
  2. 2Setup
    1. 2.1 Input/Output Connector Descriptions
    2. 2.2 Setup
  3. 3PWR720 EVM Test Results
  4. 4Board Layout
  5. 5Schematic and Bill of Materials
    1. 5.1 Schematic
    2. 5.2 Bill of Materials
  6. 6Revision History

Introduction

The TPS82130 is a 3-A, synchronous, step-down module in a 2.8- × 3.0- × 1.53-mm package. The inductor and IC are included in the device. The TPS82140 and TPS82150 are pin-to-pin compatible power modules supporting lower output currents. See Table 1-1 for a summary of the PWR720 EVMs.

Table 1-1 PWR720 EVM Options
Orderable EVM NumberIC Part NumberMaximum Output Current
TPS82130EVM-720 (PWR720-001)TPS821303000 mA
TPS82140EVM-720 (PWR720-002)TPS821402000 mA
TPS82150EVM-720 (PWR720-003)TPS821501000 mA