SLVUAK3C February 2016 – May 2021 TPS82130 , TPS82140 , TPS82150
Table 5-1 lists the BOM for this EVM.
| Count | ||||||||
|---|---|---|---|---|---|---|---|---|
| -001 | -002 | -003 | Ref Des | Value | Description | Size | Part Number | Manufacturer |
| 1 | 1 | 1 | C1 | 10 µF | CAP, CERM, 10 µF, 25 V, +/- 20%, X7R | 1206 | C3216X7R1E106M160AE | TDK |
| 1 | 1 | 1 | C2 | 22 µF | CAP, CERM, 22 µF, 10 V, +/- 20%, X7S | 0805 | C2012X7S1A226M125AC | TDK |
| 1 | 1 | 1 | C3 | 3300 pF | CAP, CERM, 3300 pF, 50 V, +/- 5%, C0G/NP0, 0603 | 0603 | Std | Std |
| 1 | 1 | 1 | C4 | 68 µF | CAP, TA, 68 µF, 25 V, +/- 20%, 0.125 ohm, SMD | 7343-43 | TPSE686M025R0125 | AVX |
| 1 | 1 | 1 | R1 | 124 k | RES, 124 k, 1%, 0.1 W, 0603 | 0603 | Std | Std |
| 2 | 2 | 2 | R2, R3 | 100 k | RES, 100 k, 1%, 0.1 W, 0603 | 0603 | Std | Std |
| 1 | 0 | 0 | U1 | TPS82130 | 3A, High Efficiency Step Down MicroSiP Module with Integrated Inductor | 3 x 2.8 mm | TPS82130SIL | Texas Instruments |
| 0 | 1 | 0 | U1 | TPS82140 | 2A, High Efficiency Step Down MicroSiP Module with Integrated Inductor | 3 x 2.8 mm | TPS82140SIL | Texas Instruments |
| 0 | 0 | 1 | U1 | TPS82150 | 1A, High Efficiency Step Down MicroSiP Module with Integrated Inductor | 3 x 2.8 mm | TPS82150SIL | Texas Instruments |