SLVUB70A August 2017 – June 2021 TPS565201
Table 6-1 displays the TPS565201EVM-858 bill of materials.
| Designator | Qty | Value | Description | Package Reference | Part Number | Manufacturer | Alternate Part Number | Alternate Manufacturer |
|---|---|---|---|---|---|---|---|---|
| !PCB1 | 1 | Printed Circuit Board | PWR858A | Any | - | - | ||
| C1, C4 | 2 | 0.1uF | CAP, CERM, 0.1uF, 25V, ±10%, X5R, 0603 | 0603 | GRM188R61E104KA01D | Murata | ||
| C2, C3 | 2 | 10uF | CAP, CERM, 10 µF, 25 V,± 10%, X5R, 1206 | 1206 | GRM31CR61E106KA12L | Murata | ||
| C5, C6 | 2 | 22uF | CAP, CERM, 22 µF, 10 V,± 10%, X7R, 1206 | 1206 | GRM31CR71A226KE15L | Murata | ||
| J1, J2 | 2 | Terminal Block, 3.5mm Pitch, 2x1, TH | 7.0x8.2x6.5mm | ED555/2DS | On-Shore Technology | |||
| JP1 | 1 | Header, 100mil, 3x1, Tin, TH | Header, 3 PIN, 100mil, Tin | PEC03SAAN | Sullins Connector Solutions | |||
| L1 | 1 | 2.2uH | Inductor, Shielded Drum Core, Superflux, 2.2 µH, 9 A, 0.0115 ohm, SMD | WE-HC4 | 744311220 | Wurth Elektronik eiSos | ||
| LBL1 | 1 | Thermal Transfer Printable Labels, 1.250" W x 0.250" H - 10,000 per roll | PCB Label 1.25"H x 0.250"W | THT-13-457-10 | Brady | |||
| R1 | 1 | 3.74k | RES, 3.74k ohm, 1%, 0.1W, 0603 | 0603 | CRCW06033K74FKEA | Vishay-Dale | ||
| R2, R4 | 2 | 10.0k | RES, 10.0k ohm, 1%, 0.1W, 0603 | 0603 | CRCW060310K0FKEA | Vishay-Dale | ||
| R3, R5 | 2 | 0 | RES, 0 ohm, 5%, 0.1W, 0603 | 0603 | ERJ-3GEY0R00V | Panasonic | ||
| SH-JP1 | 1 | 1x2 | Shunt, 100mil, Gold plated, Black | Shunt | 969102-0000-DA | 3M | SNT-100-BK-G | Samtec |
| TP1, TP3, TP4, TP5, TP6 | 5 | Test Point, Miniature, Red, TH | Red Miniature Testpoint | 5000 | Keystone | |||
| TP2, TP7, TP8 | 3 | Test Point, Miniature, Black, TH | Black Miniature Testpoint | 5001 | Keystone | |||
| U1 | 1 | 4.5V to 17 V Input, 5-A Synchronous Step-Down Voltage Regulator, DDC0006A (SOT-23-T-6) | DDC0006A | TPS565201DDCR | Texas Instruments | TPS565201DDCT | Texas Instruments | |
| C7 | 0 | 22uF | CAP, CERM, 22 µF, 10 V,± 10%, X7R, 1206 | 1206 | GRM31CR71A226KE15L | Murata | ||
| C8 | 0 | 10pF | CAP, CERM, 10 pF, 100 V, ± 5%, C0G/NP0, 0603 | 0603 | GRM1885C2A100JA01D | Murata | ||
| FID1, FID2, FID3 | 0 | Fiducial mark. There is nothing to buy or mount. | Fiducial | N/A | N/A |