SLVUBJ9A July 2020 – October 2020 TPS54JB20
Figure 2-4 and Figure 2-5 show how the TPS54JB20EVM response to load transients. The current step is from 25% to 75% Load. The current step slew rate is 2 A/µs. Total peak-to-peak voltage variation is as shown, including ripple and noise on the output.
Figure 2-4 TPS54JB20 Load
Transient Response
Figure 2-5 TPS54JB20 Load
Transient Response