SLVUBX2B August 2020 – May 2021
Table 6-1 lists the BOM for this EVM.
|
-002 |
-003 |
Reference Designator |
Value |
Description |
Package |
Part Number |
Manufacturer |
|---|---|---|---|---|---|---|---|
|
1 |
1 |
C1 |
2200pF |
CAP, CERM, 2200 pF, 50 V, +/- 10%, X7R |
0402 |
GRM155R71H222KA01D |
muRata |
|
2 |
2 |
C2, C3 |
10µF |
CAP, CERM, 10µF, 25 V, +/- 10%, X7S |
0805 |
C2012X7S1E106K125AC |
TDK |
|
5 |
5 |
C4, C5, C6, C7, C8 |
22µF |
CAP, CERM, 22 µF, 10 V, +/- 20%, X7S |
0805 |
C2012X7S1A226M125AC |
TDK |
|
1 |
1 |
C9 |
0.47µF |
CAP, CERM, 0.47 µF, 25 V, +/- 10%, X7R |
0603 |
C1608X7R1E474K080AE |
TDK |
|
1 |
1 |
C10 |
47µF |
CAP, TA, 47 µF, 35 V, +/- 10%, 0.3 Ω |
7343-43 |
T495X476K035ATE300 |
Kemet |
|
2 |
2 |
C11, C12 |
470pF |
CAP, CERM, 470 pF, 50 V, +/- 5%, C0G/NP0 |
0402 |
GRM1555C1H471JA01D |
muRata |
|
1 |
1 |
FB1 |
Ferrite bead, 8.5-Ω at 100 MHz, 4mΩ DCR, 8A |
0603 |
BLE18PS080SN1 |
muRata | |
|
1 |
1 |
L1 |
2.2µH |
Inductor Power Shielded Wirewound 2.2µH 20% Composite 8.7A 13.5mΩ DCR |
4 x 4 mm |
XGL4030-222MEC |
Coilcraft |
|
0 |
1 |
R1 |
2.43kΩ |
RES, 2.43 kΩ, 1%, 0.1 W |
0603 |
Std |
Std |
|
1 |
0 |
R1 |
15.4kΩ |
RES, 15.4 kΩ, 1%, 0.1 W |
0603 |
Std |
Std |
|
1 |
1 |
R2 |
4.87kΩ |
RES, 4.87 kΩ, 1%, 0.1 W |
0603 |
Std |
Std |
|
1 |
1 |
R3 |
10.0kΩ |
RES, 10.0 kΩ, 1%, 0.1 W |
0603 |
Std |
Std |
|
1 |
0 |
R4 |
27.4kΩ |
RES, 27.4 kΩ, 1%, 0.1 W |
0603 |
Std |
Std |
|
0 |
1 |
R4 |
52.3kΩ |
RES, 52.3 kΩ, 1%, 0.1 W |
0603 |
Std |
Std |
|
1 |
0 |
U1 |
TPS629121 |
3V to 17V, 2A Low Noise (20 µVRMS) and Low Ripple (200 µVPP) buck converter |
2 x 2 mm |
TPS62912RPUR |
Texas Instruments |
|
0 |
1 |
U1 |
TPS629131 |
3V to 17V, 3A Low Noise (20 µVRMS) and Low Ripple (200 µVPP) buck converter |
2 x 2 mm |
TPS62913RPUR |
Texas Instruments |