SLVUBX2B August 2020 – May 2021
The TPS6291x family of devices are Low Noise, Low Ripple, synchronous, step-down converters in a small 2- × 2- × 1-mm QFN package. Two different devices in this family support 2 A or 3 A of output current.