SLVUBX7A June 2020 – November 2020
Table 1-1 provides a summary of the TPS552882 EVM performance specifications. All specifications are given for an ambient temperature of 25°C.
| Parameter | Test Condition | Value | Unit |
|---|---|---|---|
| Input Voltage | N/A | 2.7 - 36 | V |
| Output Voltage | N/A | 0.8 - 20 | V |
| Maximum Output Current | VIN ≥ 2.7 V, VOUT = 5 V | 5 | A |
| VIN ≥ 5 V, VOUT = 9 V | |||
| VIN ≥ 9 V, VOUT = 15 V | |||
| VIN ≥ 12V, VOUT = 20 V | |||
| Default Switching Frequency | N/A | 400 | KHz |