SLVUBZ8 July 2021 TPS7H5001-SP
Table 3-1 is a list of major connections on the board. For further information see the relevant section in the TPS7H5001-SP Radiation-Hardness-Assured Si and GaN Dual Output Controller data sheet.
Test Point | Connection | Description |
---|---|---|
TP1, J1 | OUTA | Connected to the gate driver in the design. Components R5, C5 can be used to test different R/C loads. |
TP2, J2 | OUTB | Connected to the gate driver in the design. Components R6, C6 can be used to test different R/C loads. |
TP3, J3 | SRA | Connected to the gate driver in the design. Components R7, C7 can be used to test different R/C loads. |
TP4, J4 | SRB | Connected to the gate driver in the design. Components R8, C8 can be used to test different R/C loads. |
TP5, TP6 | CS_LIM | Input for current sense in the design. The CS_LIM circuit provides small triangle waveform from OUTA, OUTB. Note that this can load OUTA, OUTB causing a slow in the slew rate. If R9 and R10 are unpopulated, CS_LIM can be force from TP5. |
TP7 | VIN | Voltage input for the TPS7H5001-SP device |
TP8 | EN | Enable pin for the TPS7H5001-SP device, currently pulled high to VLDO |
TP9 | COMP | Error amplifier output for the TPS7H5001-SP, forcing this voltage runs the TPS7H5001-SP in open loop. |
TP10 | REFCAP | Internal reference for TPS7H5001-SP |
TP11, TP12 | SS | In a closed loop design, this slowly increases converter output voltage during start-up |
TP13, TP15 | SYNC | Inputting a clock on this pin synchronizes the TPS7H5001-SP to a frequency half of the input frequency |
TP14 | VLDO | Internal voltage rail for device logic |
TP20 | VSENSE | Voltage sense for the TPS7H5001-SP. Connected to converter output voltage in the full design. |
TP21 | RSC | Slope compensation selection resistor. Sets slope compensation slew rate internal to the device. |
TP22 | HICC | Configurability for the hiccup time of the converter. While grounded through a resistor on the EVM, in a full design it is generally a capacitor. |
TP23 | FAULT | A signal high on this node turns the TPS7H5001-SP off for any fault condition needed |
TP24 | SP | Configurability for the delay between the synchronous rectifiers and main output |
TP25 | RT | Frequency select for the TPS7H5001-SP. Change this to vary the frequency of the converter. |
TP26 | PS | Configurability for the delay between the main output and synchronous rectifiers |
TP27 | LEB | Configurability for the leading edge blanking time of the converter |
Table 3-2 describes and lists the connections and configuration for J6. Use J6 to switch between different DCL connections to test different duty cycle limits. Pin 1 is noted by the dot next to the pin.
Pin Connection | Duty Cycle Limit Configuration | Description |
---|---|---|
Pin 1 and Pin 2 | 100% | DCL is connected high to VLDO |
Pin 2 and Pin 3 | 50% | DCL is connected low to AVSS |
Floating | 75% | DCL is left floating |