SLVUBZ8 July 2021 TPS7H5001-SP
This board enables the TPS7H5001-SP to be connected to other components needed to quickly prototype and evaluate a complete power converter design. The TPS7H5001-SP is placed on an open test board similar to the board used in the TPS7H5001-SP Lookahead Total Ionizing Dose (TID) Radiation Report. Adding test points and voltage terminals is the only major change to the design that was needed to facilitate probing the TPS7H5001-SP without additional hardware. Minor changes were made to the BOM for manufacturability purposes.