SLVUC04
December 2020
TLC6983
Trademarks
1
Introduction
1.1
Features
1.2
Applications
2
Test Setup and Results
2.1
TLC6983 EVM Board
2.2
Connectors
2.3
Jumpers
3
Test Setup
4
Board Layout
Schematic and Bill of Materials
5.1
Schematic
5.2
Bill of Materials
1.2
Applications
The TLC6983 EVM can be used as a basic function evaluation module for the following applications:
Narrow Pixel Pitch(NPP) LED Display
Mini and Micro-LED Products