Home Power management LED drivers LED display drivers

TLC6983

ACTIVE

Product details

Features 48CH LED Driver, Fault Detection, Internal GS Clock, LED Open Detection, LED Short to Ground Detection, LED Short to VLED Detection, Matrix, Pre-Charge FET, SRAM, Thermal shutdown Data transfer rate (typ) (MHz) 50 Ch to ch accuracy (typ) (±%) 1 Rating Catalog Operating temperature range (°C) -40 to 85
Features 48CH LED Driver, Fault Detection, Internal GS Clock, LED Open Detection, LED Short to Ground Detection, LED Short to VLED Detection, Matrix, Pre-Charge FET, SRAM, Thermal shutdown Data transfer rate (typ) (MHz) 50 Ch to ch accuracy (typ) (±%) 1 Rating Catalog Operating temperature range (°C) -40 to 85
NFBGA (ZXL) 96 36 mm² (6 mm × 6 mm) VQFN (RRF) 76 81 mm² (9 mm × 9 mm)
  • Separated VCC and VR/G/B power supply
    • VCC voltage range: 2.5 V–5.5 V
    • VR/G/B voltage range: 2.5 V–5.5 V
  • 48 current source channels from 0.2 mA to 20 mA
    • Channel-to-channel accuracy: ±0.5% (typ.), ±2% (max.); device-to-device accuracy: ±0.5% (typ.), ±2% (max.)
    • Low knee voltage: 0.26 V (max.) when IOUT = 5 mA
    • 3-bits (8 steps) global brightness control
    • 8-bits (256 steps) color brightness control
    • Maximum 16-bits (65536 steps) PWM grayscale control
  • 16 scan line switches with 190-mΩ RDS(ON)
  • Ultra-low power consumption
    • Independent VCC down to 2.5 V
    • Lowest ICC down to 3.9 mA with 50-MHz GCLK
    • Intelligent power saving mode
  • Built-in SRAM to support 1 - 32 multiplexing
    • Single device with 16 multiplexing to support 32 × 16 LEDs or 16 × 16 RGB pixels
    • Dual devices stackable with 32 multiplexing to support 96 × 32 LEDs or 32 × 32 RGB pixels
  • High speed and low EMI Continuous Clock Series Interface (CCSI)
    • Only three wires: SCLK/SIN/SOUT
    • External 25-MHz (max.) SCLK with dual-edge transmission mechanism (internal 50 MHz)
    • Internal frequency multiplier to support high GCLK frequency
  • Optimized display performance
    • Upside and downside ghosting removal
    • Low grayscale enhancement
    • LED open/short/weak short detection and removal
  • Separated VCC and VR/G/B power supply
    • VCC voltage range: 2.5 V–5.5 V
    • VR/G/B voltage range: 2.5 V–5.5 V
  • 48 current source channels from 0.2 mA to 20 mA
    • Channel-to-channel accuracy: ±0.5% (typ.), ±2% (max.); device-to-device accuracy: ±0.5% (typ.), ±2% (max.)
    • Low knee voltage: 0.26 V (max.) when IOUT = 5 mA
    • 3-bits (8 steps) global brightness control
    • 8-bits (256 steps) color brightness control
    • Maximum 16-bits (65536 steps) PWM grayscale control
  • 16 scan line switches with 190-mΩ RDS(ON)
  • Ultra-low power consumption
    • Independent VCC down to 2.5 V
    • Lowest ICC down to 3.9 mA with 50-MHz GCLK
    • Intelligent power saving mode
  • Built-in SRAM to support 1 - 32 multiplexing
    • Single device with 16 multiplexing to support 32 × 16 LEDs or 16 × 16 RGB pixels
    • Dual devices stackable with 32 multiplexing to support 96 × 32 LEDs or 32 × 32 RGB pixels
  • High speed and low EMI Continuous Clock Series Interface (CCSI)
    • Only three wires: SCLK/SIN/SOUT
    • External 25-MHz (max.) SCLK with dual-edge transmission mechanism (internal 50 MHz)
    • Internal frequency multiplier to support high GCLK frequency
  • Optimized display performance
    • Upside and downside ghosting removal
    • Low grayscale enhancement
    • LED open/short/weak short detection and removal

With the pixel density getting higher in narrow pixel pitch LED Display or mini and micro-LED products, there are urgent demands for LED drivers to address those critical challenges: ultra-high integration to meet the strict board space limitation, ultra low power to minimize the system level power dissipation, new interface to enable high data refresh rate with low EMI impact, and excellent display performance to serve the growing needs of higher display quality.

The TLC6983 is a highly integrated common cathode matrix LED display driver with 48 constant current sources and 16 scanning FETs. A single TLC6983 is capable of driving 16 × 16 RGB LED pixels while stacking two TLC6983s can drive 32 × 32 RGB LED pixels. To achieve low power consumption, the device supports separated power supplies for the red, green, and blue LEDs by its common cathode structure. Furthermore, the operation power of the TLC6983 is significantly reduced by ultra-low operation voltage range (Vcc down to 2.5 V) and ultra-low operation current (Icc down to 3.9 mA).

The TLC6983 implements a high speed dual-edge transmission interface to support high device count daisy-chained and high refresh rate while minimizing electrical-magnetic interference (EMI). The device supports up to 25-MHz SCLK (external) and up to 160-MHz GCLK (internal). Meanwhile, the device integrates enhanced circuits and intelligent algorithms to solve the various display challenges in Narrow Pixel Pitch (NPP) LED display applications and mini and micro-LED products: dim at the first scan line, upper and downside ghosting, non-uniformity in low grayscale, coupling, and caterpillar caused by open or short LEDs, which make the TLC6983 a perfect choice in such applications.

The TLC6983 also implements LED open/weak short/short detections and removals during operations and can also report this information to the accompanying digital processor.

With the pixel density getting higher in narrow pixel pitch LED Display or mini and micro-LED products, there are urgent demands for LED drivers to address those critical challenges: ultra-high integration to meet the strict board space limitation, ultra low power to minimize the system level power dissipation, new interface to enable high data refresh rate with low EMI impact, and excellent display performance to serve the growing needs of higher display quality.

The TLC6983 is a highly integrated common cathode matrix LED display driver with 48 constant current sources and 16 scanning FETs. A single TLC6983 is capable of driving 16 × 16 RGB LED pixels while stacking two TLC6983s can drive 32 × 32 RGB LED pixels. To achieve low power consumption, the device supports separated power supplies for the red, green, and blue LEDs by its common cathode structure. Furthermore, the operation power of the TLC6983 is significantly reduced by ultra-low operation voltage range (Vcc down to 2.5 V) and ultra-low operation current (Icc down to 3.9 mA).

The TLC6983 implements a high speed dual-edge transmission interface to support high device count daisy-chained and high refresh rate while minimizing electrical-magnetic interference (EMI). The device supports up to 25-MHz SCLK (external) and up to 160-MHz GCLK (internal). Meanwhile, the device integrates enhanced circuits and intelligent algorithms to solve the various display challenges in Narrow Pixel Pitch (NPP) LED display applications and mini and micro-LED products: dim at the first scan line, upper and downside ghosting, non-uniformity in low grayscale, coupling, and caterpillar caused by open or short LEDs, which make the TLC6983 a perfect choice in such applications.

The TLC6983 also implements LED open/weak short/short detections and removals during operations and can also report this information to the accompanying digital processor.

Download View video with transcript Video

Technical documentation

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TLC6983EVM — TLC6983 48x16 common cathode matrix LED display driver evaluation module

The TLC6983 evaluation module used as a reference for engineering demonstration and evaluation. Included in the user’s guide are setup instructions, a schematic diagram, printed board (PCB) layout and a bill of materials (BOM).

User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Application software & framework

TLC6983EVM-F280039C-SW — TLC6983 reference code based on TMS320F280039C (LAUNCHXL-F280039C)

This reference code showcases the ability of the TMS320F280039C device to communicate with the TLC6983 LED driver. The code configures the MCU using CLB to drive the LEDs on the EVM.
Supported products & hardware
Calculation tool

SLVRBM0 — TLC6983 Registers Map Generation Tool

Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
NFBGA (ZXL) 96 Ultra Librarian
VQFN (RRF) 76 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos