SLVUC09 September 2021
| DESIGNATOR | QTY | VALUE | DESCRIPTION | PACKAGE REFERENCE | PART NUMBER | MANUFACTURER |
|---|---|---|---|---|---|---|
| C3, C4, C5 | 3 | 22 μF | CAP, CERM, 22 μF, 10 V, ±20%, X5R, 0603 | 0603 | GRM187R61A226ME15D | MuRata |
| FID1, FID2, FID3 | 3 | Fiducial mark. There is nothing to buy or mount. | N/A | N/A | N/A | |
| J1, J2 | 2 | Header, 2.54 mm, 6 × 1, Gold, TH | Header, 2.54 mm, 6 × 1, TH | 61300611121 | Wurth Elektronik | |
| J3, J4 | 2 | Header, 100 mil, 3 × 1, Tin, TH | Header, 3 pin, 100 mil, Tin | PEC03SAAN | Sullins Connector Solutions | |
| L1 | 1 | 1 μH | Inductor, Shielded, Metal Composite, 1 µH, 3.2 A, 0.042 Ω, SMD | 1008 | DFE252012P-1R0M=P2 | MuRata |
| R1 | 1 | 50 | RES, 50, 0.1%, 0.05 W, 0402 | 0402 | FC0402E50R0BTBST1 | Vishay Thin Film |
| R2 | 1 | 560 k | RES, 560 k, 5%, 0.063 W, AEC-Q200 Grade 0, 0402 | 0402 | CRCW0402560KJNED | Vishay-Dale |
| R3, R4, R5 | 3 | 100 k | RES, 100 k, 1%, 0.1 W, 0402 | 0402 | ERJ-2RKF1003X | Panasonic |
| SH-JP1, SH-JP2 | 2 | Shunt, 100 mil, Gold plated, Black | Shunt 2 pos. 100 mil | 881545-2 | TE Connectivity | |
| U1 | 1 | High-Power Density 1-A Buck-Boost Converter | SOT583 | TPS631000DLR | Texas Instruments | |
| C1 | 0 | 150 μF | CAP, TA, 150 uF, 10 V, ±10%, 0.1 Ω, SMD | 7343-31 | T495D157K010ATE100 | Kemet |
| C2, C6 | 0 | 22 μF | CAP, CERM, 22 μF, 10 V, ±20%, X5R, 0603 | 0603 | GRM187R61A226ME15D | MuRata |
| C7 | 0 | 10 pF | CAP, CERM, 10 pF, 16 V, ±10%, C0G, 0402 | 0402 | C0402C100K4GACTU | Kemet |
| J5, J6 | 0 | Header, 100 mil, 2x1, Gold, TH | 2 × 1 Header | TSW-102-07-G-S | Samtec | |
| TP1 | 0 | Test Point, Compact, Grey, TH | TestPoint, Grey, 220 mil, TH | 5123 | Keystone |