SLVUC40 May 2021 TPS629210-Q1
| Designator | Qty | Value | Description | Package | Part Number | Manufacturer |
|---|---|---|---|---|---|---|
| C1 | 1 | 47μF | CAP, TA, 47 uF, 35 V, +/- 10%, 0.3 ohm, SMD | 7343-43 | T495X476K035ATE300 | Kemet |
| C3 | 1 | 4.7μF | Cap Ceramic 4.7uF 25V X7R 10% Pad SMD 1206 +125°C Automotive T/R | 1206 | CGA5L1X7R1E475K160AC | TDK |
| C4 | 1 | 0.1μF | CAP, CERM, 0.1uF, 25 V, +/- 10%, X7R, 0603 | 0603 | C0603C104K3RACTU | Kemet |
| C5 | 1 | 22μF | CAP, CERM, 22 uF, 6.3 V, +/- 20%, X7T, AEC-Q200 Grade 1, 0805 | 0805 | GCM21BD70J226ME36L | MuRata |
| J1, J2 | 2 | Header, 2.54 mm, 6x1, Gold, TH | Header, 2.54mm, 6x1, TH | 61300611121 | Wurth Elektronik | |
| JP1 | 1 | Header, 2.54 mm, 4x1, Gold, TH | Header, 2.54mm, 4x1, TH | 61300411121 | Wurth Elektronik | |
| JP2 | 1 | Header, 2.54 mm, 3x2, Gold, TH | Header, 2.54mm, 3x2, TH | 61300621121 | Wurth Elektronik | |
| JP3 | 1 | Header, 2.54 mm, 2x1, Gold, TH | Header, 2.54mm, 2x1, TH | 61300211121 | Wurth Elektronik | |
| JP4 | 1 | Header, 2.54 mm, 3x1, Gold, TH | Header, 2.54mm, 2x1, TH | 61300311121 | Wurth Elektronik | |
| L1 | 1 | 2.2μH | Molded Power Inductor, Shielded, 2.2uH 20%, 7.2A, 23mOhm DCR Max, AEC-Q200, T/R | SMT_IND_3MM2_3MM5 | XGL3530-222MEC | Coilcraft |
| LBL1 | 1 | Thermal Transfer Printable Labels, 0.650" W x 0.200" H - 10,000 per roll | PCB Label 0.650 x 0.200 inch | THT-14-423-10 | Brady | |
| R1 | 1 | 154k | RES, 154 k, 1%, 0.1 W, 0603 | 0603 | RC0603FR-07154KL | Yageo |
| R2 | 1 | 34.0k | RES, 34.0 k, 1%, 0.1 W, 0603 | 0603 | RC0603FR-0734KL | Yageo |
| R3, R5 | 2 | 100k | RES, 100 k, 1%, 0.1 W, 0603 | 0603 | RC0603FR-07100KL | Yageo |
| R4 | 1 | 549k | RES, 549 k, 1%, 0.1 W, 0603 | 0603 | RC0603FR-07549KL | Yageo |
| R6 | 1 | 52.3k | RES, 52.3 k, 1%, 0.1 W, 0603 | 0603 | RC0603FR-0752K3L | Yageo |
| R7 | 1 | 42.2k | RES, 42.2 k, 1%, 0.1 W, 0603 | 0603 | RC0603FR-0742K2L | Yageo |
| U1 | 1 | 3-V to 17-V, Synchronous Buck Converters in 1.6 mm x 2.1 mm SOT583 Package | SOT583 | TPS629210QDRLRQ1 | Texas Instruments | |
| C2 | 0 | 10μF | CAP, CERM, 10 uF, 25 V, +/- 20%, X7R, 1206_190 | 1206_190 | C3216X7R1E106M160AE | TDK |
| C6 | 0 | 22μF | CAP, CERM, 22 µF, 6.3 V,+/- 20%, X7T, AEC-Q200 Grade 1, 0805 | 0805 | CGA4J1X7T0J226M | TDK |
| C7, C8 | 0 | 22μF | CAP, CERM, 22 uF, 10 V, +/- 20%, X7S, 0805 | 0805 | C2012X7S1A226M125AC | TDK |
| C9 | 0 | 47μF | CAP, CERM, 47 uF, 6.3 V, +/- 20%, X7R, 1210 | 1210 | GRM32ER70J476ME20L | MuRata |
| C10 | 0 | 22pF | CAP, CERM, 22 pF, 50 V, +/- 5%, C0G/NP0, 0603 | 0603 | GRM1885C1H220JA01D | MuRata |
| J8 | 0 | Header, 2.54 mm, 2x1, Gold, TH | Header, 2.54mm, 2x1, TH | 61300211121 | Wurth Elektronik |