SLVUC75 July 2021 TPSM560R6H
Table 6-1 lists theTPSM560R6HEVM bill of materials (BOM).
DESIGNATOR | QUANTITY | VALUE | DESCRIPTION | PACKAGE REFERENCE | PART NUMBER |
---|---|---|---|---|---|
C3, C4 | 2 | 4.7 µF | CAP, CERM, 4.7 µF, 100 V, X7S | 1206 | GRM31CC72A475KE11L |
C5, C6 | 2 | 47 μF | CAP, CERM, 47 μF, 25 V, X5R | 1206_190 | C3216X5R1E476M160AC |
J1, J4 | 2 | Terminal Block, 2 × 1, 5.08 mm | 2 × 1 | OSTTA024163 | |
J2, J3 | 2 | Socket Strip, 2 × 1, 100 mil | 100 mil, 2 pin | 310-43-102-41-001000 | |
J5 | 1 | Header, 100 mil, 3 × 1 | 3 pin, 100 mil | PEC03SAAN | |
J6 | 1 | Header, 100 mil, 5 × 2 | 5 × 2, 100 mil | PEC05DAAN | |
R1 | 1 | 402 k | RES, 402 k, 1%, 0.1 W | 0603 | CRCW0603402KFKEA |
R3 | 1 | 49.9 k | RES, 49.9 k, 1%, 0.1 W | 0603 | CRCW060349K9FKEA |
R4 | 1 | 20 | RES, 20, 5%, 0.1 W | 0603 | CRCW060320R0JNEA |
R5 | 1 | 10.0 k | RES, 10.0 k, 1%, 0.1 W | 0603 | CRCW060310K0FKEA |
R6 | 1 | 15.0 k | RES, 15.0 k, 1%, 0.1 W | 0603 | CRCW060315K0FKEA |
R7 | 1 | 8.06 k | RES, 8.06 k, 1%, 0.1 W | 0603 | CRCW06038K06FKEA |
R8 | 1 | 16.9 k | RES, 16.9 k, 1%, 0.1 W | 0603 | CRCW060316K9FKEA |
R9 | 1 | 69.8 k | RES, 69.8 k, 1%, 0.1 W | 0603 | CRCW060369K8FKEA |
R10 | 1 | 30.1 k | RES, 30.1 k, 1%, 0.1 W | 0603 | CRCW060330K1FKEA |
TP1, TP2 | 2 | Test Point, Multipurpose, Red | 5010 | ||
TP3, TP4, TP9, TP10 | 4 | Test Point, Multipurpose, Black | 5011 | ||
TP5, TP6, TP7 | 3 | Test Point, Multipurpose, White | 5012 | ||
U1 | 1 | 60-V input, 1-V to 16-V output, 600-mA power module | B3QFN | TPSM560R6H | |
C1, C2 | 0 | 1206 | |||
C7, C8 | 0 | 1206 | |||
C13 | 0 | 7343-40 | |||
C14 | 0 | 6.3 × 5.8mm | |||
C15 | 0 | 0402 | |||
R2 | 0 | 0603 |