SLVUCA5 June   2022

 

  1.   Abstract
  2.   Trademarks
  3. 1Introduction
    1. 1.1 Before You Begin
  4. 2TPS7B4255EVM-062 Schematic
  5. 3Setup
    1. 3.1 LDO Input/Output Connector Descriptions
      1. 3.1.1 VIN and GND
      2. 3.1.2 VOUT and GND
      3. 3.1.3 EN
    2. 3.2 Optional Load Transient Input/Output Connector Descriptions
      1. 3.2.1 VDD and GND
      2. 3.2.2 J15
      3. 3.2.3 J18
      4. 3.2.4 J19
      5. 3.2.5 J21
      6. 3.2.6 J22
      7. 3.2.7 J23
      8. 3.2.8 J26
      9. 3.2.9 TP3
    3. 3.3 TPS7B4255-Q1 LDO Operation and Component Selection
    4. 3.4 Optional Load Transient Circuit Operation
  6. 4Board Layout
  7. 5Bill of Materials

Introduction

The Texas Instruments' TPS7B4255EVM-062 evaluation module (EVM) helps designers evaluate the operation and performance of the TPS7B4255-Q1 LDO voltage regulator. As shown in Table 1-1, the TPS7B4255EVM-062 contains one TPS7B4255-Q1 LDO voltage regulator in the SCT-595 package. An optional load transient circuit is also included to assist the user with high-speed load transient testing. To simplify current measurements, an input current loop is included.

Table 1-1 Device Information
EVM ORDERABLE NUMBER VOUT PART NAME PACKAGE
TPS7B4255EVM-062 Adjustable - tracking TPS7B4255QDYBRQ1 5-pin SCT-595