SLVUCA5 June   2022

 

  1.   Abstract
  2.   Trademarks
  3. 1Introduction
    1. 1.1 Before You Begin
  4. 2TPS7B4255EVM-062 Schematic
  5. 3Setup
    1. 3.1 LDO Input/Output Connector Descriptions
      1. 3.1.1 VIN and GND
      2. 3.1.2 VOUT and GND
      3. 3.1.3 EN
    2. 3.2 Optional Load Transient Input/Output Connector Descriptions
      1. 3.2.1 VDD and GND
      2. 3.2.2 J15
      3. 3.2.3 J18
      4. 3.2.4 J19
      5. 3.2.5 J21
      6. 3.2.6 J22
      7. 3.2.7 J23
      8. 3.2.8 J26
      9. 3.2.9 TP3
    3. 3.3 TPS7B4255-Q1 LDO Operation and Component Selection
    4. 3.4 Optional Load Transient Circuit Operation
  6. 4Board Layout
  7. 5Bill of Materials

VDD and GND

VDD and GND are the connection terminals for the input supply of the load transient circuit. The VDD terminal is the positive connection, and the GND terminal is the negative (that is, ground) connection.