SLVUCF1A September   2022  – October 2022 TPSM63610

 

  1.   Abstract
  2.   Trademarks
  3. 1High-Density EVM Description
    1. 1.1 Typical Applications
  4. 2Test Setup and Procedure
    1. 2.1 EVM Connections
    2. 2.2 EVM Setup
    3. 2.3 Test Equipment
    4. 2.4 Recommended Test Setup
      1. 2.4.1 Input Connections
      2. 2.4.2 Output Connections
    5. 2.5 Test Procedure
      1. 2.5.1 Line, Load Regulation and Efficiency
  5. 3Test Data and Performance Curves
    1. 3.1 Efficiency and Load Regulation Performance
    2. 3.2 Waveforms
    3. 3.3 Bode Plot
    4. 3.4 EMI Performance
  6. 4EVM Documentation
    1. 4.1 Schematic
    2. 4.2 Bill of Materials
    3. 4.3 PCB Layout
    4. 4.4 Multi-Layer Stackup
  7. 5Device and Documentation Support
    1. 5.1 Device Support
      1. 5.1.1 Development Support
        1. 5.1.1.1 Custom Design With WEBENCH® Tools
    2. 5.2 Documentation Support
      1. 5.2.1 Related Documentation
  8. 6Revision History

Abstract

With an input operating voltage range from 3 V to 36 V and rated output current from 6 A to 8 A, the TPSM63608 and TPSM63610 family of synchronous buck power modules provides flexibility, scalability, and optimized solution size for a wide range of applications. With integrated power MOSFETs, buck inductor and PWM controller, these modules enable DC/DC solutions with high density, low EMI, and increased flexibility. Available EMI mitigation features include dual random spread spectrum (DRSS), RBOOT-configured switch-node slew rate control, and integrated input bypass capacitors.

Table 1-1 TPSM63608 and TPSM63610 Synchronous Buck DC/DC Power Module Family
DC/DC MODULERATED IOUTPACKAGEDIMENSIONSFEATURESEMI MITIGATION
TPSM636086 AB3-QFN (22)6.5 mm × 7.5 mmRT adjustable FSW, external synchronizationDRSS, slew-rate control, integrated input, VCC and BOOT capacitors
TPSM636108 A

The TPSM63610EVM uses the TPSM63610 easy-to-use synchronous buck module IC with a wide output voltage range of 1 V to 20 V and an output current up to 8 A. The default output voltage of the EVM is set to 5 V can be adjusted to 3.3 V through a jumper setting.

The solution supports adjustable input voltage UVLO for application-specific power-up and power-down requirements, external clock synchronization to mitigate beat frequencies in noise-sensitive applications, PGOOD indicator for sequencing and output voltage monitoring, pin-selectable spread spectrum control for EMI mitigation, and pin selectable MODE control for light-load performance with AUTO mode or fixed switching frequency with FPWM mode.