SLVUCF6 july 2023
The TPS65219EVM-SKT EVM contains 46 test points for various measurements. Trace assignments to the test points are shown in TPS65219 EVM Test Points. For reference, TPS65219 EVM Test Points demonstrates the test point locations on the EVM.
| Test Point Number | Associated Trace |
|---|---|
| TP1 | EXTPWR |
| TP2 | GND |
| TP3 | GPIO |
| TP4 | GPO1 |
| TP5 | TP_PB |
| TP6 | GPO2 |
| TP7 | nINT |
| TP8 | nRSTOUT |
| TP9-20 | GND |
| TP21 | MCU3V3 |
| TP22-23 | GND |
| TP27 | VDD1P8 |
| TP28 | VSEL_SD/VSEL_DDR |
| TP29 | LDO 1 Output |
| TP30 | LDO 2 Output |
| TP31 | Buck 1 Output |
| TP32 | Buck 2 Output |
| TP33 | Buck 3 Output |
| TP34 | MODE/STBY |
| TP35 | LDO 1 Output SENSE |
| TP36 | LDO 2 Output SENSE |
| TP37 | Buck 1 Output SENSE |
| TP38 | Buck 2 Output SENSE |
| TP39 | Buck 3 Output SENSE |
| TP40 | MODE/RESET |
| TP41 | LDO 3 Output |
| TP42 | LDO 4 Output |
| TP43 | LDO 3 Output SENSE |
| TP44 | LDO 4 Output SENSE |
| TP45 | SDA |
| TP46 | SCL |
| TP47 | GND |
| TP50 | USB_5V |