SLVUCF6A July   2023  – August 2026

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
  5. 2Requirements
    1. 2.1 Hardware
    2. 2.2 Software
  6. 3TPS65219 Resources Overview
  7. 4EVM Configuration
    1. 4.1 Configuring the USB to I2C Adapter
    2. 4.2 Configuration Headers
    3. 4.3 Test Points
  8. 5NVM Programming
    1. 5.1 TPS6521905 Default NVM Settings
    2. 5.2 NVM Programming in Initialize State
  9. 6Graphical User Interface (GUI)
    1. 6.1 I2C Communication Port and Adapter Debugging
    2. 6.2 Getting Started
      1. 6.2.1 Finding the GUI
      2. 6.2.2 Downloading the Required Software
      3. 6.2.3 Launching the GUI
      4. 6.2.4 Connecting to the EVM
    3. 6.3 Collateral Page
    4. 6.4 Register Map Page
    5. 6.5 NVM Configuration Page
      1. 6.5.1 NVM Fields
      2. 6.5.2 Create and Load a Custom Configuration
    6. 6.6 Sequence Configuration
    7. 6.7 NVM Programming Page
    8. 6.8 Additional Features
  10. 7Schematics, PCB Layouts, and Bill of Materials
    1. 7.1 TPS65219EVM-SKT Schematic
    2. 7.2 TPS65219EVM-SKT PCB Layers
    3. 7.3 TPS65219EVM-RSM Schematic
    4. 7.4 TPS65219EVM-RSM PCB Layers
    5. 7.5 Bill of Materials
  11. 8Revision History

Additional Features

In the Options tab at the top of the GUI interface, users can select Serial Port… to display information about the EVM connection to the computer.

The Tools tab includes the Log pane option. Select this option to open a window that lists recent messages and warnings from the GUI application. These reports are marked with the date and time that each one was received. In the top right of the log window, users can filter out the different information types, save the list of events, and clear or close the log window.