SLVUCF6A July   2023  – August 2026

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
  5. 2Requirements
    1. 2.1 Hardware
    2. 2.2 Software
  6. 3TPS65219 Resources Overview
  7. 4EVM Configuration
    1. 4.1 Configuring the USB to I2C Adapter
    2. 4.2 Configuration Headers
    3. 4.3 Test Points
  8. 5NVM Programming
    1. 5.1 TPS6521905 Default NVM Settings
    2. 5.2 NVM Programming in Initialize State
  9. 6Graphical User Interface (GUI)
    1. 6.1 I2C Communication Port and Adapter Debugging
    2. 6.2 Getting Started
      1. 6.2.1 Finding the GUI
      2. 6.2.2 Downloading the Required Software
      3. 6.2.3 Launching the GUI
      4. 6.2.4 Connecting to the EVM
    3. 6.3 Collateral Page
    4. 6.4 Register Map Page
    5. 6.5 NVM Configuration Page
      1. 6.5.1 NVM Fields
      2. 6.5.2 Create and Load a Custom Configuration
    6. 6.6 Sequence Configuration
    7. 6.7 NVM Programming Page
    8. 6.8 Additional Features
  10. 7Schematics, PCB Layouts, and Bill of Materials
    1. 7.1 TPS65219EVM-SKT Schematic
    2. 7.2 TPS65219EVM-SKT PCB Layers
    3. 7.3 TPS65219EVM-RSM Schematic
    4. 7.4 TPS65219EVM-RSM PCB Layers
    5. 7.5 Bill of Materials
  11. 8Revision History

TPS65219 Resources Overview

The TPS65219 PMIC contains seven regulators; 3 Buck regulators and 4 Low Drop-out Regulators (LDOs). The Buck converters are capable of supporting up to 3.5 A for Buck1, and 2 A each for the remaining buck regulators. LDO1 and LDO2 (2×400 mA) can be configured as load switch and bypass mode. LDO3 and LDO4 (2×300 mA) can be configured as load switches. With a VIN range of 2.5 V to 5.5 V, the PMIC can support a common 3.3 V or 5 V system voltage. Table 3-1 shows a summary of the voltage and current capabilities for each of the analog resources. With an I2C interface, three GPIO pins, and three multi-function-pins, the TPS65219 PMIC provides the full power package to meet the requirements of a variety of SoCs.

Table 3-1 TPS65219 Power Resources
Input VoltageOutput VoltageCurrent CapabilityComments
BUCK12.5 V - 5.5 V0.6 V - 3.4 V3.5 A
  • 2.3 MHz switching frequency
  • Dynamic voltage scaling
  • Programmable power sequencing and default voltages.
  • Integrated voltage supervisor for undervoltage.
BUCK22.5 V - 5.5 V0.6 V - 3.4 V2 A
BUCK32.5 V - 5.5 V0.6 V - 3.4 V2 A
LDO11.5 V - 5.5 V (LDO, Load-Switch)

1.5 V - 3.4 V (Bypass)

0.6 V - 3.4 V (LDO)

1.5 V - 3.4 V (Bypass)

400 mA
  • Programmable power sequencing and default voltages.
  • Configurable as load switch and bypass-mode.
  • Integrated voltage supervisor for undervoltage
LDO21.5 V - 5.5 V (LDO, Load-Switch)

1.5 V - 3.4 V (Bypass)

0.6 V - 3.4 V (LDO)

1.5 V - 3.4 V (Bypass)

400 mA
LDO32.2 V - 5.5 V1.2 V - 3.3 V300 mA
  • Programmable power sequencing and default voltages.
  • Configurable as load switch
  • Integrated voltage supervisor for undervoltage
LDO42.2 V - 5.5 V1.2 V - 3.3 V300 mA

TPS65219 vs TPS65219-Q1

This PMIC has two versions, TPS65219 supports industrial applications with a temperature range of -40°C to +105°C ambient and TPS65219-Q1 supports automotive applications that requires an extended temperature range of -40°C to +125°C ambient. Table 3-2 shows the differences between the industrial and automotive PMIC variants.

Table 3-2 TPS65219 vs TPS65219-Q1
FeatureTPS65219

(Industrial)

TPS65219-Q1

(Automotive)

Target ProcessorAM62x

13 mm x 13 mm, 0.5-mm pitch, 425-pin FCCSP BGA (ALW)

AM62x-Q1

17.2 mm x 17.2 mm, 0.8-mm pitch, 441-pin FCBGA (AMC)

Switching FrequencyUp to 2.3 MHz

Quasi-fixed frequency

  • Auto-PFM
  • Forced-PWM
Up to 2.3MHz . Capable of either quasi-fixed frequency or fixed-frequency depending on device configuration

Quasi-fixed frequency

  • Auto-PFM
  • Forced-PWM

Fixed-frequency

  • Spread spectrum available
Operating Free-Air Temp TA40C to 105C40C to 125C
Operating Junction Temp TJ-40C to 125C-40C to 150C
Functional Safety Capable NoFunctional Safety Capable (TI Quality managed process, Functional safety FIT rate calculation, and Failure Mode Distribution is available)
Package Two package options
  • 4 mm × 4 mm, 0.4 mm pitch VQFN
  • 5 mm × 5 mm, 0.5 mm pitch VQFN
One package option
  • 5 mm × 5 mm, 0.5 mm pitch VQFN
  • (Wettable-Flank)

TPS65219 Multi-function Pins

TPS65219 has three multi-function-pins that can be configured depending on functional use.Table 3-3 shows the functions available for each of these pins as well as how these functions are configured and operated.

Note:

Only one of the following pins, MODE/RESET or MODE/STBY, may be configured as MODE. If both are configured as MODE, MODE/RESET takes priority and MODE/STBY is be ignored.

Table 3-3 TPS65219 Multi-function Pins
Pin NamePin ConfigurationOperation
VSEL_SD/VSEL_DDRVSEL_SD

SD-card-IO-voltage selection

Trigger voltage change between 1.8V and register-based VLDO1 or VLDO2. Polarity is configurable.
VSEL_DDR

DDR-voltage selection

Hard-wired pull-up, pull-down, or floating. Sets VBUCK3 to 1.35V, 1.2V or register-based VBUCK3. Level-sensitive.
MODE/RESETMODE

Forces Buck converters into PWM or auto-entry in PFM-mode

Connected to SoC or hard-wired pull-up/down. Level-sensitive.
RESET

Forces a WARM or COLD reset.

Connected to SoC.

WARM reset: reset output voltages to default

COLD reset: sequence down all enabled rails and power up again

Edge-sensitive.

MODE/STBYMODE

Forces Buck converters into PWM or auto-entry in PFM-mode

Pin-status determines the switching mode of the buck converters. Assert pin low for longer than tDEGLITCH_MFP to force buck regulators into PWM-mode. I2C selection also available by writing to MODE_I2C_CTRL in MFP_1_CONFIG register.
STBY

Low power mode

Disables selected rails. Assert pin low for longer than Both MODE and STBY can be combined. Level sensitive.