SLVUCF7 March   2022

 

  1.   Trademarks
  2. 1High-Density EVM Description
    1. 1.1 Typical Applications
    2. 1.2 Features and Electrical Performance
  3. 2EVM Performance Specifications
  4. 3EVM Photo
  5. 4Test Setup and Procedure
    1. 4.1 EVM Connections
    2. 4.2 EVM Setup
    3. 4.3 Test Equipment
    4. 4.4 Recommended Test Setup
      1. 4.4.1 Input Connections
      2. 4.4.2 Output Connections
    5. 4.5 Test Procedure
      1. 4.5.1 Line/Load Regulation and Efficiency
  6. 5Test Data and Performance Curves
    1. 5.1 Efficiency and Load Regulation Performance
    2. 5.2 Waveforms
    3. 5.3 Bode Plot
    4. 5.4 Thermal Performance
    5. 5.5 EMI Performance
  7. 6EVM Documentation
    1. 6.1 Schematic
    2. 6.2 List of Materials
    3. 6.3 PCB Layout
    4. 6.4 Assembly Drawings
    5. 6.5 Multi-Layer Stackup
  8. 7Device and Documentation Support
    1. 7.1 Device Support
      1. 7.1.1 Development Support
        1. 7.1.1.1 Custom Design With WEBENCH® Tools
    2. 7.2 Documentation Support
      1. 7.2.1 Related Documentation

EVM Performance Specifications

Unless otherwise indicated, VIN = 24 V, VOUT = 5 V, IOUT = 6 A, and FSW = 1 MHz

Table 2-1 Electrical Performance Specifications
ParameterTest ConditionsMINTYPMAXUnit
INPUT CHARACTERISTICS
Input voltage range, VINOperating436V
Input voltage turn-on, VIN(on)Adjusted using EN divider resistors5.1
Input voltage turn-off, VIN(off)3.65
Input voltage hysteresis, VIN(hys)1.45
Input current, disabled, IIN(off)VEN = 0 V (with 402-kΩ and 133-kΩ UVLO divider)45µA
OUTPUT CHARACTERISTICS
Output voltage, VOUT(1)Adjustable from 1 V to 6 V4.95.05.1V
Output current, IOUTVIN = 4 V to 36 V (2)06A
Output voltage regulation, ΔVOUTLoad regulationIOUT = 0 A to 6 A0.1%
Line regulationVIN = 6 V to 36 V0.1%
Output voltage ripple, VOUT(AC)25mVrms
Output overcurrent protection, IOCP8A
SYSTEM CHARACTERISTICS
Default switching frequency, FSW(nom)Adjustable from 200 kHz to 2.2 MHz (based on VOUT)1MHz
Half-load efficiency, ηHALF(1)VIN = 24 V, IOUT = 3 AVOUT = 5 V, FSW = 1 MHz93.5%
VOUT = 3.3 V, FSW = 750 kHz92.7%
VOUT = 2.5 V, FSW = 500 kHz89.4%
VOUT = 1.8 V, FSW = 500 kHz87%
VIN = 24 V, IOUT = –2 A (3)VOUT = –5 V, FSW = 1 MHz90.5%
Full-load efficiency, ηFULL(1)VIN = 24 V, IOUT = 6 AVOUT = 5 V, FSW = 1 MHz91.4%
VOUT = 3.3 V, FSW = 750 kHz88.5%
VOUT = 2.5 V, FSW = 500 kHz85.7%
VOUT = 1.8 V, FSW = 500 kHz84%
VIN = 24 V, IOUT = –4 A (3)VOUT = –5 V, FSW = 1 MHz89.2%
Ambient temperature, TA–40105°C
Junction temperature, TJ–40125
The default output voltage and switching frequency of this EVM are 5 V and 1 MHz, respectively. The VLDOIN pin conencts to the output for output voltages of 3.3 V and above. Efficiency and other performance metrics can change based on operating input voltage, load current, switching frequency, external bias voltage, ambient temerature, externally connected output capacitance, and other parameters.
The recommended airflow is 200 LFM when operating at output currents greater than 4 A and switching freqeuncies above 1 MHz.
Configure the EVM as an IBB topology with negative output voltage by connecting the input source between the VIN+ and VOUT+ power terminals. The achievable output current is IOUT = ILmax(DC) × (1 – D), where ILmax(DC) = 6 A is the rated DC current of the integrated inductor of the module and D = |VOUT| / (VIN + |VOUT|) is the duty cycle.