SLVUCJ6 November 2022 LP5890
Table 3-1 shows the typical parameters for LP5890EVM.
Parameter | Value |
---|---|
VCC Device supply voltage | 2.5–5.5 V |
VLEDR/G/B supply voltage | 2.5–5.5 V |
ICH Constant output source current | 0.2–20 mA |
The LP5890EVM is designed to work in two different modes:
For simplicity, the test setup for single device and dual devices are illustrated.