SLVUCK5 December   2022 TLVM23625

 

  1.   Abstract
  2.   Trademarks
  3. 1Introduction
  4. 2Setup Procedure
  5. 3Test Setup
  6. 4Schematic
  7. 5TLVM23625EVM Evaluation
  8. 6Layout
  9. 7Bill of Materials
  10. 8Reference

Abstract

The TLVM23625EVM enables the evaluation of the TLVM23625 power module. The EVM allows for several configurations of the power module. Additionally, electrical test points provide ease in verifying the performance of the power regulator. Lastly, this EVM serves as a basis for optimal TLVM23625 layout and component selection.

CAUTION:
GUID-67895090-4F47-49A9-8DAF-5255DAA26D3C-low.gif
Read the user's guide before use.
CAUTION:
GUID-1ECFB9A0-09C2-4E80-8BB0-5891F812D5F6-low.gif
Hot surface! Contact can cause burns. Do not touch!