SLVUCK8 September 2022
To change the output voltage of the EVM, change the value of resistor R7 (RUPPER) and R9 (RLOWER). The value of R7 and R9 for a specific output voltage can be calculated using Equation 1 and refer to Table 3-1 for some recommendation values. See the TPS56C231 3.8-V to 17-V Input , 12-A Synchronous Step-Down Converter data sheet. See Table 3-1 to set the switching frequency.

| VOUT (V) | RLOWER (kΩ) | RUPPER (kΩ) | fSW (kHz) | LOUT (µH) | COUT(min) (µF) | COUT(max) (µF) | CFF (PF) |
|---|---|---|---|---|---|---|---|
| 0.6 | 10 | 0 | 400 | 0.68 | 300 | 500 | — |
800 | 0.47 | 100 | 500 | — | |||
1200 | 0.33 | 88 | 500 | — | |||
| 1.2 | 10 | 10 | 400 | 1.2 | 100 | 500 | — |
800 | 0.68 | 88 | 500 | — | |||
1200 | 0.47 | 88 | 500 | — | |||
| 3.3 | 10 | 45.3 | 400 | 2.4 | 88 | 500 | 100-220 |
800 | 1.5 | 88 | 500 | 100-220 | |||
1200 | 1.2 | 88 | 500 | 100-220 | |||
| 5.5 | 10 | 82.5 | 400 | 3.3 | 88 | 500 | 100-220 |
800 | 2.4 | 88 | 500 | 100-220 | |||
1200 | 1.5 | 88 | 700 | 100-220 |