SLVUCK9A august 2023 – august 2023 TPS562203 , TPS562206
TPS56220x evaluation module (EVM) is a simple, easy-to-use, 2-A, synchronous step-down converter in SOT563 package. TPS56220xEVM is a fully assembled and tested circuit for evaluating the TPS56220x step-down converter. This EVM operates from 4.2-V to 17-V input, 12-V nominal, and provides a 1.05-V output at 2 A. The EVM also includes AC signal injection terminals for feedback loop measurements.