SLVUCN3 March 2023 TPS61033
Table 1-1 provides a summary of the TPS61033EVM performance characteristics, tested at 25°C ambient temperature.
| TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|
| Input voltage | 3.6 | V | |||
| Output voltage | TPS61033EVM, VIN = 3.6 V | 5.0 | V | ||
| Output current | VIN = 3.6 V | 1 | A |