SLVUCN3 March 2023
2*22 µF ceramic capacitors are used in the EVM, the effective capacitor value is approximately 10 µF. If the load current is larger than 1 A, 4*22-uF ceramic capacitor (effective capacitor value is approximately 20 µF) is more recommended for better response performance and larger phase margin.